SCHS346C April 2003 – October 2024 CD74AC174
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25 °C | –55°C to 125°C | –40°C to 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | VI = VIH or VIL | IOH = ‐50 μΑ | 1.5 V | 1.4 | 1.4 | 1.4 | V | |||
3 V | 2.9 | 2.9 | 2.9 | |||||||
4.5 V | 4.4 | 4.4 | 4.4 | |||||||
IOH = ‐4 mA | 3 V | 2.58 | 2.4 | 2.48 | ||||||
IOH = ‐24 mA | 4.5 V | 3.94 | 3.7 | 3.8 | ||||||
IOH = ‐50 mA (1) | 5.5 V | 3.85 | ||||||||
IOH = ‐75 mA (1) | 5.5 V | 3.85 | ||||||||
VOL | VI = VIH or VIL | IOL = 50 μA | 1.5 V | 0.1 | 0.1 | 0.1 | V | |||
3 V | 0.1 | 0.1 | 0.1 | |||||||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||
IOL = 12 mA | 3 V | 0.36 | 0.5 | 0.44 | ||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||
IOL = 50 mA (1) | 5.5 V | 1.65 | ||||||||
IOL = 75 mA (1) | 5.5 V | 1.65 | ||||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 8 | 160 | 80 | μA | |||
Ci | 10 | 10 | 10 | pF |