SCHS347A
April 2003 – April 2024
CD74AC175
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configurations and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Timing Requirements, VCC = 1.5V
5.7
Timing Requirements, VCC = 3.3V ± 0.3V
5.8
Timing Requirements, VCC = 5V ± 0.5V
5.9
Switching Characteristics, VCC = 1.5V
5.10
Switching Characteristics, VCC = 3.3V ± 0.3V
5.11
Switching Characteristics, VCC = 5V ± 0.5V
5.12
Operating Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Device Functional Modes
8
Application and Implementation
8.1
Power Supply Recommendations
8.2
Layout
8.2.1
Layout Guidelines
9
Device and Documentation Support
9.1
Documentation Support (Analog)
9.1.1
Related Documentation
9.2
Receiving Notification of Documentation Updates
9.3
Support Resources
9.4
Trademarks
9.5
Electrostatic Discharge Caution
9.6
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply voltage
Buffered inputs
Contains four flip-flops with double-rail outputs
Speed of bipolar F, AS, and S, with significantly reduced power consumption
Balanced propagation delays
±24mA output drive current
Fanout to 15 F devices
SCR-latchup-resistant CMOS process and circuit design
Exceeds 2kV ESD protection per MIL-STD-883, method 3015