This device contains four independent 2-input AND gates. Each gate performs the Boolean function Y = A ● B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4HCT08 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
N (PDIP, 14) | 19.30mm × 9.4mm | 19.30mm × 6.35mm | |
J (CDIP, 14) | 19.56mm x 6.7mm | 19.56mm × 4.57mm |