SCHS403A August 2019 – August 2024 CD54HCT08 , CD74HCT08
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | –55°C to 125°C | ||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VOH | High-level output voltage | VI = VIH or VIL | IOH = –20 µA | 4.5 V | 4.4 | 4.4 | 4.4 | V | ||||||
IOH = –4 mA | 4.5 V | 3.98 | 3.84 | 3.7 | ||||||||||
VOL | Low-level output voltage | VI = VIH or VIL | IOL = 20 µA | 4.5 V | 0.1 | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 4.5 V | 0.26 | 0.33 | 0.4 | ||||||||||
II | Input leakage current | VI = VCC and GND | IO = 0 | 5.5 V | ±0.1 | ±1 | ±1 | µA | ||||||
ICC | Supply current | VI = VCC or GND | IO = 0 | 5.5 V |
2 | 20 | 40 | µA | ||||||
ΔICC(1) | Additional Quiescent Device Current Per Input Pin | VI = VCC – 2.1 | 4.5 V to 5.5 V | 100 | 360 | 450 | 490 | µA | ||||||
Ci | Input capacitance | 5 V | 10 | 10 | 10 | pF |