SCLA017A July   2019  – April 2021 SN74HC595

 

  1.   Trademarks
  2. 1Block Diagram
  3. 2Optimizing System Controller I/O Usage
  4. 3Logic and Translation Use Cases
    1. 3.1 Logic Use Cases
      1. 3.1.1 Combine Power Good Signals
      2. 3.1.2 Debounce Switches and Buttons
      3. 3.1.3 Increase Number of Controller Inputs
      4. 3.1.4 Increase Number of Controller Outputs
    2. 3.2 Voltage Translation Use Cases
      1. 3.2.1 SPI Communication
      2. 3.2.2 RMII Communication
  5. 4Recommended Logic and Translation Families for Network Switches
    1. 4.1 AXC: Advanced eXtremely Low-Voltage CMOS Translation
    2. 4.2 LVC: Low-Voltage CMOS Logic and Translation
    3. 4.3 HC: High-speed CMOS Logic
  6. 5Revision History

AXC: Advanced eXtremely Low-Voltage CMOS Translation

Key Features

  • Up and down translation across 0.65 V to 3.6 V
  • Designed with glitch suppression circuitry to improve power sequencing performance
  • Maximum quiescent current (ICCA + ICCB) as low as 6 µA (85°C maximum) and 14 µA (125°C maximum)
  • Up to 500-Mbps support when translating from 1.8 V to 3.3 V
  • VCC Isolation feature – if either VCC input is below 100 mV, all I/Os outputs are disabled and become high impedance
  • Ioff supports partial-power-down mode operation
  • Operating temperature: –40°C to +125°C
  • Packaging options: SC70, SM8, SON, SOT-23, SOT, UQFN, US8, and X2SON

See online parametric search tool to find the right AXC family voltage level translation devices.