SCLA017A
July 2019 – April 2021
SN74HC595
Trademarks
1
Block Diagram
2
Optimizing System Controller I/O Usage
3
Logic and Translation Use Cases
3.1
Logic Use Cases
3.1.1
Combine Power Good Signals
3.1.2
Debounce Switches and Buttons
3.1.3
Increase Number of Controller Inputs
3.1.4
Increase Number of Controller Outputs
3.2
Voltage Translation Use Cases
3.2.1
SPI Communication
3.2.2
RMII Communication
4
Recommended Logic and Translation Families for Network Switches
4.1
AXC: Advanced eXtremely Low-Voltage CMOS Translation
4.2
LVC: Low-Voltage CMOS Logic and Translation
4.3
HC: High-speed CMOS Logic
5
Revision History
3.1.1
Combine Power Good Signals
Figure 3-1
Using Logic to Combine Multiple Power-Good Signals
Add system indicators without software or system controller interaction
Drive low current indicator LEDs (1 mA to 25 mA) with most logic gates
Add configurability using logic functions
See the Logic Minute video
Combining Power Good Signals
for more information about this use case
See
online parametric search tool
to find the right AND gate