Key Features: SN74LVCxxxx
- Huge portfolio of logic functions
- LVC: 4+ channels per package
- Over-voltage tolerant inputs allow unidirectional down-translation with any function.
- High-drive outputs (up to 32 mA)
- Up to 250-Mbps operation
- Ioff supports partial-power-down mode operation.
- Packaging Options: SOIC, TSSOP, VQFN, SOP, SSOP
Key Features: SN74LVCxGxxxx
- Put 1, 2, or 3 channels of any logic function exactly where you need them.
- Configurable gates available ('57, '58, '97, '98,
and '99 functions)
- Over-voltage tolerant inputs allow unidirectional down-translation with any gate or buffer.
- High-drive outputs (up to 32 mA)
- Up to 250 Mbps operation
- Ioff supports partial-power-down mode operation.
- Packaging Options: SOT-23, SC70, X2SON, SOT-5X3, SON, and DSBGA
Key Features: SN74LVCxTxxxx
- LVCxT: Up and down translation across 1.65 V to 5.5 V
- 1, 2, 8, or 16 channels per device
- High-drive outputs (up to 32 mA)
- Up to 250 Mbps operation
- Ioff supports partial-power-down mode operation.
Visit TI's Online parametric search tool to find the correct LVC family logic and voltage level translation devices.