Key Features
- Up and down translation across 0.65 V to 3.6
V.
- Designed with glitch suppression circuitry to
improve power sequencing performance.
- Maximum quiescent current (ICCA +
ICCB) of 6 µA (85°C maximum) and 14 µA (125°C maximum).
- Up to 500-Mbps support when translating from 1.8
V to 3.3 V.
- VCC Isolation Feature: If either
VCC input is below 100 mV, all I/Os outputs are disabled and
becomes high impedance.
- Ioff supports partial-power-down mode operation.
- Operating Temperature: –40°C to + 125°C
- Packaging Options: DSBGA, SC70, SM8, SON, SOT-23,
SOT, UQFN, US8, and X2SON
Visit TI's Online parametric search tool to find the correct AXC family voltage level translation devices.