Key Features: SN74AUPxGxxxx
- Low static-power and dynamic-power
consumption.
- Wide VCC operating range: 0.8 V to 3.6
V.
- Input hysteresis allows for slow input transition rate.
- Best in class for speed-power optimization.
- Ioff spec for partial-power-down
support.
- Packaging Options: DSBGA, SC70, SM8, SON, SOT-23,
SOT, UQFN, US8, and X2SON.
Key Features: SN74AUPxTxxxx
- Low static-power and dynamic-power
consumption.
- 1.65 V to 3.6 V translation range.
- Best in class for speed-power optimization.
- Ioff specification for
partial-power-down support.
Visit TI's Online parametric search tool to find the correct AUP family logic and voltage level translation devices.