SCLA037 October 2020 SN74HC595B , SN74HCS595 , SN74HCS595-Q1
Microcontrollers often have a very limited number of GPIO pins. Serial-in parallel-out shift registers can be used to output to a large number devices while only utilizing a few GPIO pins from the controller.
See more about this use case in the Logic Minute video Increase the Number of Outputs on a Microcontroller.
Part Number | Automotive Qualified | VCC Range | Bits | Features |
---|---|---|---|---|
SN74HCS595 | 2 V to 6 V | 8 | Schmitt-trigger inputs,
3-State outputs Asynchronous clear input for internal registers | |
SN74HCS595-Q1 | ✓ | |||
SN74HC595B | 2 V to 6 V | 8 | X1QFN package (2.50 mm × 2.50 mm) |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.