SCLK021 November 2023 SN54SC4T02-SEP
PRODUCTION DATA
Outgassing test was performed on Die attach and Mold compound used for the SN54SC4T02-SEP. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 Torr according to ASTM E 595, for a duration of 24 hours, at 125°C. The TML and CVCM were measured after the test.
Device | TML < 1.0% | CVCM < 0.1% |
---|---|---|
SN54SC4T02MPWTSEP | Pass | Pass |