SCLK036 December 2023 SN54SC3T98-SEP
PRODUCTION DATA
Table 1-1 lists the device information used for TID HDR Radiation Lot Acceptance Testing (RLAT).
TID HDR Details: up to 30 krad(Si) | |
---|---|
TI Device Number | SN54SC3T98-SEP |
Package | 14-pin PW (TSSOP) |
Technology | LBC9 |
Die Lot Number | 3059498RFB |
A/T Lot Number and Date Code | 3615236ML3 / 36AEQRK |
Quantity Tested | 12 irradiated devices + 3 control |
Lot Accept or Reject | Devices passed 30 krad(Si) |
HDR Radiation Facility | Texas Instruments CLAB in Dallas, Texas |
HDR Dose Level | 30 krad(Si) |
HDR Dose Rate | 196.01 -rad(Si)/s ionizing radiation |
HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
Irradiation Temperature | Ambient, room temperature |