SCLK040 December 2023 SN54SC4T32-SEP
PRODUCTION DATA
Table 1-1 lists the device information used for TID HDR characterization and qualification.
TID HDR Details: to 30 krad(Si) | |
---|---|
TI Device Number | SN54SC4T32-SEP |
Package | 14-pin PW (TSSOP) |
Technology | LBC9 |
Die Lot Number | 3059495RFB |
A/T Lot Number and Date Code | 3640318ML3 / 36AGQ5K |
Quantity Tested | 12 irradiated devices + 4 control |
Lot Accept or Reject | Devices passed 30 krad(Si) |
HDR Radiation Facility | Texas Instruments CLAB in Dallas, Texas |
HDR Dose Level | 30 krad(Si) |
HDR Dose Rate | 197.93 -rad(Si)/s ionizing radiation |
HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
Irradiation Temperature | Ambient, room temperature |