SCLK047 February 2024 SN54SC6T06-SEP
PRODUCTION DATA
Table 1-1 lists the device information used for TID HDR characterization and qualification.
TID HDR Details: up to 30krad(Si) | |
---|---|
TI Device Number | SN54SC6T06-SEP |
Package | 14-pin PW (TSSOP) |
Technology | LBC9 |
Die Lot Number | 2208691RFB |
A/T Lot Number and Date Code | 3291306ML3 / 33AHEKK |
Quantity Tested | Six irradiated devices + four control |
Lot Accept or Reject | Devices passed 30krad(Si) |
HDR Radiation Facility | Texas Instruments CLAB in Dallas, Texas |
HDR Dose Level | 10krad(Si), 20krad(Si), 30krad(Si), 50krad(Si) |
HDR Dose Rate | 191.55rad(Si) / s ionizing radiation |
HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
Irradiation Temperature | Ambient, room temperature |