SCLK048 February 2024 SN54SC6T07-SEP
Table 1-1 lists the device information used for TID HDR characterization and qualification.
TID HDR Details: up to 50 krad(Si) | |
---|---|
TI Device Number | SN54SC6T07-SEP |
Package | 14-pin PW (TSSOP) |
Technology | LBC9 |
Die Lot Number | 2208585RFB |
A/T Lot Number and Date Code | 3288329ML3 / 33AF4CK |
Quantity Tested | 27 irradiated devices + four control |
Lot Accept or Reject | Devices passed 30krad(Si) |
HDR Radiation Facility | Texas Instruments CLAB in Dallas, Texas |
HDR Dose Level | 10krad(Si), 20krad(Si), 30krad(Si), 50krad(Si) |
HDR Dose Rate | 192.51 -rad(Si) /s ionizing radiation |
HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
Irradiation Temperature | Ambient, room temperature |