SCLK050 February 2024 SN54SC6T17-SEP
PRODUCTION DATA
Table 1-1 lists the device information used for TID HDR characterization and qualification.
TID HDR Details: up to 30krad(Si) | |
---|---|
TI Device Number | SN54SC6T17-SEP |
Package | 14-pin PW (TSSOP) |
Technology | LBC9 |
Die Lot Number | 2208586RFB |
A/T Lot Number and Date Code | 3273122ML3 / 33AHEFK |
Quantity Tested | 12 irradiated devices + four control |
Lot Accept or Reject | Devices passed 30krad(Si) |
HDR Radiation Facility | Texas Instruments CLAB in Dallas, Texas |
HDR Dose Level | 10 krad(Si), 20 krad(Si), 30 krad(Si), 50 krad(Si) |
HDR Dose Rate | 191.54rad(Si)/s ionizing radiation |
HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
Irradiation Temperature | Ambient, room temperature |