SCLK051 December 2023 TPS7H2201-SP
PRODUCTION DATA
Table 1-1 lists the device information used in the TID HDR characterization.
TID HDR Details: Up to 50 krad(Si) | |
---|---|
TI Device Number | TPS7H2201-QMLP (5962R1722002PYE) |
Package | 32 PIN HTSSOP (DAP) |
Technology | Linear BiCMOS 7 (LBC7) |
Die Lot Number | 2178022 |
A/T Lot Number / Date Code | 3412468/B35CN57K |
Quantity Tested | 50 irradiated units |
Lot Accept/Reject | All levels tested and passed up to 100 krad(Si) |
HDR Radiation Facility | DCLAB - Texas Instruments, Dallas, TX |
HDR Dose Level | 3 krad(Si), 10 krad(Si), 30 krad(Si), 50 krad(Si) and 100 krad (Si) |
HDR Dose Rate | 200 rad/s |
HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
Irradiation Temperature | Ambient, room temperature |