The TPS7H2201 is a single channel eFuse that
provides configurable rise time to minimize inrush current and reverse current
protection. The device contains a P-channel MOSFET that can operate over an input
voltage range of 1.5 V to 7 V and can support a maximum continuous current of 6 A. The
switch is controlled by an on and off input (EN), which can interface directly with
low-voltage control signals. The TPS7H2201 is available in a ceramic and plastic package
with integrated thermal pad allowing for high power dissipation. The device is
characterized for operation over the free-air temperature range of –55°C to
125°C.