SCLS063G November 1988 – August 2024 SN74HCT08
PRODUCTION DATA
These devices contain four independent 2-input AND gates. They perform the Boolean function Y = A • B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(2) |
---|---|---|---|
SN74HCT08 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
DB (SSOP, 14) | 6.20mm × 7.8mm | 6.20mm × 5.30 mm | |
N (PDIP, 14) | 19.30mm × 9.4mm | 19.30mm × 6.35mm | |
NS (SO, 4) | 10.20mm × 7.8mm | 10.20mm × 5.30mm | |
PW (TSSOP, 14) | 5.00mm × 6.4mm | 5.00mm × 4.40mm |