SCLS099I December 1982 – September 2024 SN54HC112 , SN74HC112
PRODUCTION DATA
SN54HC112 | SN74HC112 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | MIN | NOM | MAX | ||||
VCC | Supply voltage | 2 | 5 | 6 | 2 | 5 | 6 | V | |
VIH | High-level input voltage | VCC = 2V | 1.5 | 1.5 | V | ||||
VCC = 4.5V | 3.15 | 3.15 | |||||||
VCC = 6V | 4.2 | 4.2 | |||||||
VIL | Low-level input voltage | VCC = 2V | 0.5 | 0.5 | V | ||||
VCC = 4.5V | 1.35 | 1.35 | |||||||
VCC = 6V | 1.8 | 1.8 | |||||||
VI | Input voltage | 0 | VCC | 0 | VCC | V | |||
VO | Output voltage | 0 | VCC | 0 | VCC | V | |||
tt(1) | Input transition (rise and fall) time | VCC = 2V | 1000 | 1000 | ns | ||||
VCC = 4.5V | 500 | 500 | |||||||
VCC = 6V | 400 | 400 | |||||||
TA | Operating free-air temperature | −55 | 125 | −40 | 85 | °C |