SCLS099I December 1982 – September 2024 SN54HC112 , SN74HC112
PRODUCTION DATA
VCC | TA = 25°C | SN54HC112 | SN74HC112 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 2V | 5 | 3.4 | 4 | MHz | ||||
4.5V | 25 | 17 | 20 | |||||||
6V | 29 | 20 | 24 | |||||||
tw | Pulse duration | PRE or CLR low | 2V | 100 | 150 | 125 | ns | |||
4.5V | 20 | 30 | 25 | |||||||
6V | 17 | 25 | 21 | |||||||
CLK high or low | 2V | 100 | 150 | 125 | ||||||
4.5V | 20 | 30 | 25 | |||||||
6V | 17 | 25 | 21 | |||||||
tsu | Setup time before CLK↓ | Data (J, K) | 2V | 100 | 150 | 125 | ns | |||
4.5V | 20 | 30 | 25 | |||||||
6V | 17 | 25 | 21 | |||||||
PRE or CLR inactive | 2V | 100 | 150 | 125 | ||||||
4.5V | 20 | 30 | 25 | |||||||
6V | 17 | 25 | 21 | |||||||
th | Hold time, data after CLK↓ | 2V | 0 | 0 | 0 | ns | ||||
4.5V | 0 | 0 | 0 | |||||||
6V | 0 | 0 | 0 |