SCLS128H December 1982 – August 2024 SN54HC240 , SN74HC240
PRODUCTION DATA
NAME1 | PIN | TYPE | DESCRIPTION |
---|---|---|---|
1OE | 1 | I | Output enable 1 |
1A1 | 2 | I | 1A1 input |
2Y4 | 3 | O | 2Y4 output |
1A2 | 4 | I | 1A2 input |
2Y3 | 5 | O | 2Y3 output |
1A3 | 6 | I | 1A3 input |
2Y2 | 7 | O | 2Y2 output |
1A4 | 8 | I | 1A4 input |
2Y1 | 9 | O | 2Y1 output |
GND | 10 | — | Ground pin |
2A1 | 11 |
I |
2A1 input |
1Y4 | 12 | O | 1Y4 output |
2A2 | 13 |
I |
2A2 input |
1Y3 | 14 | O | 1Y3 output |
2A3 | 15 | I | 2A3 input |
1Y2 | 16 | O | 1Y2 output |
2A4 | 17 | I | 2A4 input |
1Y1 | 18 | O | 1Y1 output |
2OE | 19 | I | Output enable 2 |
VCC | 20 | — | Power pin |