SCLS174H March 1984 – August 2024 SN54HCT240 , SN74HCT240
PRODUCTION DATA
These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HCT240 devices are organized as two 4-bit buffers/drivers with separate output-enable (OE) inputs. When OE is low, the device passes inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74HCT240 | DGS (VSSOP, 20) | 5.1mm × 4.9mm | 5.1mm × 3mm |
DW (SOIC, 20) | 12.80mm x 10.3mm | 12.80mm x 7.50mm | |
PDIP (20) | 24.33mm × 9.4mm | 24.33mm × 6.35mm | |
NS (SOP, 20) | 12.6mm x 7.8mm | 12.6mm x 5.3mm | |
PW (TSSOP, 20) | 6.50mm x 6.4mm | 6.50mm x 4.40mm | |
SN54HCT240 | J (CDIP, 20) | 24.2mm x 7.62mm | 24.2 mm x 6.92mm |
FK (LCCC, 20) | 8.9mm x 8.9mm | 8.9mm x 8.9mm |