SCLS177H March 1984 – August 2024 SN74HCT574
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | SN54HCT574 | SN74HCT574 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | 4.5 V | 30 | 36 | 20 | 24 | MHz | |||||
5.5 V | 33 | 40 | 22 | 27 | |||||||
tpd | CLK | Any Q | 4.5 V | 30 | 36 | 54 | 45 | ns | |||
5.5 V | 25 | 32 | 48 | 41 | |||||||
ten | OE | Any Q | 4.5 V | 26 | 30 | 45 | 38 | ns | |||
5.5 V | 23 | 27 | 41 | 34 | |||||||
tdis | OE | Any Q | 4.5 V | 23 | 30 | 45 | 38 | ns | |||
5.5 V | 22 | 27 | 41 | 34 | |||||||
tt | Any Q | 4.5 V | 10 | 12 | 18 | 15 | ns | ||||
5.5 V | 9 | 11 | 16 | 14 |