SCLS177H March 1984 – August 2024 SN74HCT574
PRODUCTION DATA
SN54HCT574 | SN74HCT574 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | MIN | NOM | MAX | ||||
VCC | Supply voltage | 4.5 | 5 | 5.5 | 4.5 | 5 | 5.5 | V | |
VIH | High-level input voltage | VCC = 4.5 V to 5.5 V | 2 | 2 | V | ||||
VIL | Low-level input voltage | VCC = 4.5 V to 5.5 V | 0.8 | 0.8 | V | ||||
VI | Input voltage | 0 | VCC | 0 | VCC | V | |||
VO | Output voltage | 0 | VCC | 0 | VCC | V | |||
Δt/Δv | Input transition rise/fall time | 500 | 500 | ns | |||||
TA | Operating free-air temperature | −55 | 125 | −40 | 85 | °C |