SCLS230N October 1995 – June 2024 SN54AHC245 , SN54AHC245-SP , SN74AHC245
PRODUCTION DATA
The SNx4AHC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. This part operates from 4.5V to 5.5V.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN54AHC245 | J (CDIP, 20) | 24.20mm × 7.62mm | 24.20mm × 6.92mm |
W (CFP, 20) | 13.09mm × 8.13mm | 13.09mm × 6.92mm | |
FK (LCCC, 20) | 8.89mm × 8.89mm | 8.89mm × 8.89mm | |
SN74AHC245 | DB (SSOP, 20) | 7.20mm × 7.8mm | 7.20mm × 5.30mm |
DGV (TVSOP, 20) | 5.00mm × 6.4mm | 5.00mm × 4.40mm | |
DW (SOIC, 20) | 12.80mm × 10.3mm | 12.80mm × 7.50mm | |
N (PDIP, 20) | 24.33mm × 9.4mm | 24.33mm × 6.35mm | |
PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm × 4.40mm | |
DGS (VSSOP, 20) | 5.10mm × 4.9mm | 5.10mm × 3.00mm | |
RKS (VQFN, 20) | 4.50mm × 2.50mm | 4.50mm × 2.50mm |