SCLS230N October 1995 – June 2024 SN54AHC245 , SN54AHC245-SP , SN74AHC245
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC245 | SN74AHC245 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | B or A | CL = 15 pF | 4(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | ns | |
tPHL | 4(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | |||||
tPZH | OE | A or B | CL = 15 pF | 5.8(1) | 8.5(1) | 1(1) | 10(1) | 1 | 10 | ns | |
tPZL | 5.8(1) | 8.5(1) | 1(1) | 10(1) | 1 | 10 | |||||
tPHZ | OE | A or B | CL = 15 pF | 5.6(1) | 7.8(1) | 1(1) | 9.2(1) | 1 | 9.2 | ns | |
tPLZ | 5.6(1) | 7.8(1) | 1(1) | 9.2(1) | 1 | 9.2 | |||||
tPLH | A or B | B or A | CL = 50 pF | 5.5 | 7.5 | 1 | 8.5 | 1 | 8.5 | ns | |
tPHL | 5.5 | 7.5 | 1 | 8.5 | 1 | 8.5 | |||||
tPZH | OE | A or B | CL = 50 pF | 7.3 | 10.6 | 1 | 12 | 1 | 12 | ns | |
tPZL | 7.3 | 10.6 | 1 | 12 | 1 | 12 | |||||
tPHZ | OE | A or B | CL = 50 pF | 7 | 9.7 | 1 | 11 | 1 | 11 | ns | |
tPLZ | 7 | 9.7 | 1 | 11 | 1 | 11 | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | ns |