SCLS235K October 1995 – July 2024 SN54AHC373 , SN74AHC373
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHC373 | SN74AHC373 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
VOH | IOH = −50 µA | 2 V | 1.9 | 1.9 | 1.9 | V | ||||
3 V | 2.9 | 2.9 | 2.9 | |||||||
4.5 V | 4.4 | 4.4 | 4.4 | |||||||
IOH = −4 mA | 3 V | 2.58 | 2.48 | 2.48 | ||||||
IOH = −8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | ||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | V | ||||
3 V | 0.1 | 0.1 | 0.1 | |||||||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||
IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | ||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1 | ±1(1) | ±1 | µA | ||||
IOZ | VI
= VIH or VIL VO = VCC or GND |
5.5 V | ±0.25 | ±2.5 | ±2.5 | µA | ||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 4 | 40 | 40 | µA | ||||
Ci | VI = VCC or GND | 5 V | 4 | 10 | 10 | pF | ||||
Co | VO = VCC or GND | 5 V | 6 | pF |