SCLS235K October 1995 – July 2024 SN54AHC373 , SN74AHC373
PRODUCTION DATA
The SNx4AHC373 devices are octal transparent D-type latches designed for 2V to 5.5V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AHC373 | J (CDIP, 20) | 24.2mm x 7.62mm | 24.2mm x 6.92mm |
W (CFP, 20) | 13.09mm x 8.13mm | 13.09mm x 6.92mm | |
FK (LCCC, 20) | 8.89mm x 8.89mm | 8.89 mm × 8.89 mm | |
DB (SSOP, 20) | 7.2mm × 7.8mm | 7.50mm x 5.30mm | |
DGV (TVSOP, 20) | 5.00mm x 6.4mm | 5.00mm x 4.40mm | |
DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm x 7.5mm | |
NS (SOP, 20) | 12.60mm x 7.8mm | 12.6mm x 5.30mm | |
N (PDIP, 20) | 24.33mm x 9.4mm | 25.40mm x 6.35mm | |
PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm x 4.40mm |