SCLS239O October 1995 – August 2024 SN54AHCT373 , SN74AHCT373
PRODMIX
The 'AHCT373 devices are octal-transparent D-type latches. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN54AHCT373 | J (CDIP, 20) | 24.2mm x 7.62mm | 24.2mm × 6.92mm |
W (CFP, 20) | 13.09mm x 8.13mm | 13.09mm × 6.92mm | |
FK (LCCC, 20) | 8.89mm × 8.89mm | 8.89mm × 8.89mm | |
SN74AHCT373 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.50mm x 5.30mm |
DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm x 7.5mm | |
NS (SOP, 20) | 12.60mm x 7.8mm | 12.6mm x 5.30mm | |
N (PDIP, 20) | 24.33mm x 9.4mm | 25.40mm x 6.35mm | |
PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm x 4.40mm |