SCLS240K October 1995 – July 2024 SN54AHC374 , SN74AHC374
PRODUCTION DATA
PARAMETER | SN74AHC374 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.5 | 1 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.5 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4 | V | ||
VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
VIL(D) | Low-level dynamic input voltage | 1.5 | V |