SCLS240K October 1995 – July 2024 SN54AHC374 , SN74AHC374
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC374 | SN74AHC374 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fMAX | CL = 15 pF | 130(1) | 185(1) | 110(1) | 110 | 110 | MHz | ||||||
CL = 50 pF | 85 | 120 | 75 | 75 | 75 | ||||||||
tPLH | CLK | Q | CL = 15 pF | 5.4(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | 1 | 10.5 | ns | |
tPHL | 5.4(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | 1 | 10.5 | |||||
tPZH | OE | Q | CL = 15 pF | 5.1(1) | 7.6(1) | 1(1) | 9(1) | 1 | 9 | 1 | 10 | ns | |
tPZL | 5.1(1) | 7.6(1) | 1(1) | 9(1) | 1 | 9 | 1 | 10 | |||||
tPHZ | OE | Q | CL = 15 pF | 4.6(1) | 6.8(1) | 1(1) | 8(1) | 1 | 8 | 1 | 9 | ns | |
tPLZ | 4.6(1) | 6.8(1) | 1(1) | 8(1) | 1 | 8 | 1 | 9 | |||||
tPLH | CLK | Q | CL = 50 pF | 6.9 | 10.1 | 1 | 11.5 | 1 | 11.5 | 1 | 12.5 | ns | |
tPHL | 6.9 | 10.1 | 1 | 11.5 | 1 | 11.5 | 1 | 12.5 | |||||
tPZH | OE | Q | CL = 50 pF | 6.6 | 9.6 | 1 | 11 | 1 | 11 | 1 | 12 | ns | |
tPZL | 6.6 | 9.6 | 1 | 11 | 1 | 11 | 1 | 12 | |||||
tPHZ | OE | Q | CL = 50 pF | 6.1 | 8.8 | 1 | 10 | 1 | 10 | 1 | 11 | ns | |
tPLZ | 6.1 | 8.8 | 1 | 10 | 1 | 10 | 1 | 11 | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | 1.5 | ns |