SCLS241N October 1995 – August 2024 SN54AHCT374 , SN74AHCT374
PRODMIX
The 'AHCT374 devices are octal edge-triggered D-type flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. This device is particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels of the data (D) inputs.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AHCT374 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.50mm x 5.30mm |
DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm x 7.5mm | |
N (PDIP, 20) | 24.33mm x 9.4mm | 25.40mm x 6.35mm | |
PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm x 4.40mm | |
J (CDIP, 20) | 24.2mm x 7.62mm | 24.2mm x 6.92mm | |
W (CFP, 20) | 13.09mm x 8.13mm | 13.09mm x 6.92mm | |
FK (LCCC, 20) | 8.89mm x 8.89mm | 8.89mm x 8.89mm |