SCLS242M October 1995 – August 2024 SN54AHC573 , SN74AHC573
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHC573 | SN74AHC573 | –40°C to 125°C SN74AHC573 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = −50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | 1.9 | V | |||||
3 V | 2.9 | 3 | 2.9 | 2.9 | 2.9 | ||||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | ||||||||
IOH = −4 mA | 3 V | 2.58 | 2.48 | 2.48 | 2.48 | ||||||||
IOH = −8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | 3.8 | V | |||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||
3 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | 0.44 | ||||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | 0.44 | ||||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1(1) | ±1 | ±1 | µA | ||||||
IOZ | VI = VIL or VIH, VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 40 | 40 | µA | |||||
Ci | VI = VCC or GND | 5 V | 2.5 | 10 | 10 | 10 | pF | ||||||
Co | VO = VCC or GND | 5 V | 3.5 | pF |