SCLS242M October 1995 – August 2024 SN54AHC573 , SN74AHC573
PRODUCTION DATA
PARAMETER | TA = 25°C | SN54AHC573 | SN74AHC573 | TA = –40°C to 125°C SN74AHC573 |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
tw | Pulse duration, LE high | 5 | 5 | 5 | 5 | ns | ||||
tsu | Setup time, data before LE↓ | 3.5 | 3.5 | 3.5 | 3.5 | ns | ||||
th | Hold time, data after LE↓ | 1.5 | 1.5 | 1.5 | 1.5 | ns |