SCLS242M October 1995 – August 2024 SN54AHC573 , SN74AHC573
PRODUCTION DATA
The SNx4AHC573 devices are octal transparent D-type latches designed for 2V to 5.5V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AHC573 | DB (SSOP, 20) | 7.50mm × 7.8mm | 7.50mm x 5.30mm |
DGV (TVSOP, 20) | 5.00mm x 6.4mm | 5.00mm x 4.40mm | |
DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm x 7.5mm | |
N (PDIP, 20) | 25.40mm x 9.4mm | 25.40mm x 6.35mm | |
NS (SOP, 20) | 12.6mm × 7.8mm | 12.6mm × 5.3mm | |
PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm × 4.40mm |