SCLS242M October 1995 – August 2024 SN54AHC573 , SN74AHC573
PRODUCTION DATA
PARAMETER | SN74AHC573 | UNIT | ||
---|---|---|---|---|
MIN | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 1 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4 | V | |
VIH(D) | High-level dynamic input voltage | 3.5 | V | |
VIL(D) | Low-level dynamic input voltage | 1.5 | V |