SCLS242M October 1995 – August 2024 SN54AHC573 , SN74AHC573
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC573 | SN74AHC573 | TA = –40°C to 125°C SN74AHC573 |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | D | Q | CL = 15 pF | 4.5(1) | 6.8(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8.5 | ns | |
tPHL | 4.5(1) | 6.8(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8.5 | |||||
tPLH | LE | Q | CL = 15 pF | 5(1) | 7.7(1) | 1(1) | 9(1) | 1 | 9 | 1 | 10 | ns | |
tPHL | 5(1) | 7.7(1) | 1(1) | 9(1) | 1 | 9 | 1 | 10 | |||||
tPZH | OE | Q | CL = 15 pF | 5.2(1) | 7.7(1) | 1(1) | 9(1) | 1 | 9 | 1 | 10 | ns | |
tPZL | 5.2(1) | 7.7(1) | 1(1) | 9(1) | 1 | 9 | 1 | 10 | |||||
tPHZ | OE | Q | CL = 15 pF | 5.2(1) | 7.7(1) | 1(1) | 9(1) | 1 | 9 | 1 | 10 | ns | |
tPLZ | 5.2(1) | 7.7(1) | 1(1) | 9(1) | 1 | 9 | 1 | 10 | |||||
tPLH | D | Q | CL = 50 pF | 6 | 8.8 | 1 | 10 | 1 | 10 | 1 | 11 | ns | |
tPHL | 6 | 8.8 | 1 | 10 | 1 | 10 | 1 | 11 | |||||
tPLH | LE | Q | CL = 50 pF | 6.5 | 9.7 | 1 | 11 | 1 | 11 | 1 | 12 | ns | |
tPHL | 6.5 | 9.7 | 1 | 11 | 1 | 11 | 1 | 12 | |||||
tPZH | OE | Q | CL = 50 pF | 6.7 | 9.7 | 1 | 11 | 1 | 11 | 1 | 12 | ns | |
tPZL | 6.7 | 9.7 | 1 | 11 | 1 | 11 | 1 | 12 | |||||
tPHZ | OE | Q | CL = 50 pF | 6.7 | 9.7 | 1 | 11 | 1 | 11 | 1 | 12 | ns | |
tPLZ | 6.7 | 9.7 | 1 | 11 | 1 | 11 | 1 | 12 | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | ns |