Phase relationships between waveforms
were chosen arbitrarily. All input pulses are supplied by generators having the
following characteristics: PRR ≤ 1MHz, ZO = 50Ω, RL = 1kΩ,
tt < 3ns, Vt =
1.5V.
For clock inputs, fmax is
measured when the input duty cycle is 50%.
The outputs are measured one at a time
with one input transition per measurement.
(1) CL includes probe
and test-fixture capacitance.
Figure 6-1 Load Circuit for 3-State
Outputs
Figure 6-2 Voltage Waveforms, Pulse
Duration (1) The greater between
tPLH and tPHL is the same as
tpd.
Figure 6-4 Voltage Waveforms,
Propagation Delays(1) The greater between
tr and tf is the same as tt.
Figure 6-6 Voltage Waveforms, Input
and Output Transition TimesFigure 6-3 Voltage Waveforms, Setup
and Hold Times (1) tPLZ and
tPHZ are the same as tdis.
(2) tPZL and
tPZH are the same as ten.
Figure 6-5 Voltage Waveforms,
Propagation Delays for 3-State Outputs