SCLS243Q October 1995 – July 2024 SN54AHCT573 , SN74AHCT573
PRODUCTION DATA
The SNx4AHCT573 devices are octal transparent D-type latches. When the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is low, the Q outputs are latched at the logic levels of the D inputs.
A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pull-up components.
To put the device in the high-impedance state during power up or power down, tie OE to VCC through a pull-up resistor; the current-sinking capability of the driver determines the minimum value of the resistor.
OE does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.