SCLS244K October 1995 – July 2024 SN54AHC574 , SN74AHC574
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHC574 | SN74AHC574 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 85°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | 1.9 | V | |||||
3 V | 2.9 | 3 | 2.9 | 2.9 | 2.9 | ||||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | ||||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | 2.48 | ||||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | 0.1 | V | ||||||
3 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
IOH = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | 0.44 | ||||||||
IOH = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | 0.44 | ||||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1(1) | ±1 | ±1 | µA | ||||||
IOZ(2) | VO = VCC or GND VI ( OE) = VIL or VIH | 5.5 V | ±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 40 | 40 | µA | |||||
Ci | VI = VCC or GND | 5 V | 3 | 10 | 10 | 10 | pF | ||||||
CO | VO = VCC or GND | 5 V | 3 | pF |