SCLS244K October 1995 – July 2024 SN54AHC574 , SN74AHC574
PRODUCTION DATA
PARAMETER | SN74AHC574 | UNIT | ||
---|---|---|---|---|
MIN | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.2 | V | |
VIH(D) | High-level dynamic input voltage | 3.5 | V | |
VIL(D) | Low-level dynamic input voltage | 1.5 | V |