SCLS244K October 1995 – July 2024 SN54AHC574 , SN74AHC574
PRODUCTION DATA
PARAMETER | TA = 25°C | SN54AHC574 | SN74AHC574 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
–40°C to 85°C | –40°C to 85°C | –40°C to 125°C | ||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
tw | Pulse duration, CLK high or low | 5 | 5 | 5 | 5.5 | ns | ||||
tsu | Setup time, data before CLK↑ | 3 | 3 | 3 | 3.5 | ns | ||||
th | Hold time, data after CLK↑ | 1.5 | 1.5 | 1.5 | 2 | ns |