SCLS244K October 1995 – July 2024 SN54AHC574 , SN74AHC574
PRODUCTION DATA
SN74AHC574 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs can accept voltages to 5.5 V at any valid VCC making it Ideal for down translation