SCLS245N October 1995 – July 2024 SN54AHCT574 , SN74AHCT574
PRODUCTION DATA
This device uses CMOS technology and has balanced output drive. Care should be taken to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads; therefore, routing and load conditions should be considered to prevent ringing.