SCLS258M December 1995 – April 2024 SN54AHC138 , SN74AHC138
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | −0.5 | 7 | V | |
VI(2) | Input voltage range | −0.5 | 7 | V | |
VO(2) | Output voltage range | −0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | (VI < 0) | −20 | mA | |
IOK | Output clamp current | (VO < 0 or VO > VCC) | ±20 | mA | |
IO | Continuous output current | (VO = 0 to VCC) | ±25 | mA | |
Continuous current through VCC or GND | ±75 | mA | |||
Tstg | Storage temperature range | −65 | 150 | °C |