SCLS258N December 1995 – July 2024 SN54AHC138 , SN74AHC138
PRODUCTION DATA
SN54AHC138 | SN74AHC138 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 2 | 5.5 | 2 | 5.5 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | V | ||
VCC = 3 V | 2.1 | 2.1 | |||||
VCC = 5.5 V | 3.85 | 3.85 | |||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | 0.5 | V | ||
VCC = 3 V | 0.9 | 0.9 | |||||
VCC = 5.5 V | 1.65 | 1.65 | |||||
VI | Input voltage | 0 5.5 | 0 5.5 | V | |||
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 2 V | −50 | −50 | mA | ||
VCC = 3.3 V ± 0.3 V | −4 | −4 | mA | ||||
VCC = 5 V ± 0.5 V | −8 | −8 | |||||
IOL | Low-level output current | VCC = 2 V | 50 | 50 | mA | ||
VCC = 3.3 V ± 0.3 V | 4 | 4 | mA | ||||
VCC = 5 V ± 0.5 V | 8 | 8 | |||||
Δt/Δv | Input transition rise or fall rate | VCC = 3.3 V ± 0.3 V | 100 | 100 | ns/V | ||
VCC = 5 V ± 0.5 V | 20 | 20 | |||||
TA | Operating free-air temperature | −55 | 125 | −40 | 85 | °C |