SCLS258N December 1995 – July 2024 SN54AHC138 , SN74AHC138
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA= 25°C | SN54AHC138 | SN74AHC138 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A, B, C | Any Y | CL = 15pF | 5.7(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | ns | |
tPHL | 5.7(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | |||||
tPLH | G1 | Any Y | CL = 15pF | 5.6(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | ns | |
tPHL | 5.6(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | |||||
tPLH | G2A, G2B | Any Y | CL = 15pF | 5.8(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | ns | |
tPHL | 5.8(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | |||||
tPLH | A, B, C | Any Y | CL = 50pF | 7.2 | 10.1 | 1 | 11.5 | 1 | 11.5 | ns | |
tPHL | 7.2 | 10.1 | 1 | 11.5 | 1 | 11.5 | |||||
tPLH | G1 | Any Y | CL = 50pF | 7.1 | 10.1 | 1 | 11.5 | 1 | 11.5 | ns | |
tPHL | 7.1 | 10.1 | 1 | 11.5 | 1 | 11.5 | |||||
tPLH | G2A, G2B | Any Y | CL = 50pF | 7.3 | 10.1 | 1 | 11.5 | 1 | 11.5 | ns | |
tPHL | 7.3 | 10.1 | 1 | 11.5 | 1 | 11.5 |