SCLS259M December 1995 – July 2024 SN74AHC139
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
Recommended | ||||||||||
SN74AHC139 | SN74AHC139 | |||||||||
TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 7.2(1) | 11(1) | 1 | 13 | 1 | 13 | ns |
tPHL | 7.2(1) | 11(1) | 1 | 13 | 1 | 13 | ||||
tPLH | G | Y | CL = 15 pF | 6.4(1) | 9.2(1) | 1 | 11 | 1 | 11 | ns |
tPHL | 6.4(1) | 9.2(1) | 1 | 11 | 1 | 11 | ||||
tPLH | A or B | Y | CL = 50 pF | 9.7 | 14.5 | 1 | 16.5 | 1 | 16.5 | ns |
tPHL | 9.7 | 14.5 | 1 | 16.5 | 1 | 16.5 | ||||
tPLH | G | Y | CL = 50 pF | 8.9 | 12.7 | 1 | 14.5 | 1 | 14.5 | ns |
tPHL | 8.9 | 12.7 | 1 | 14.5 | 1 | 14.5 |