SCLS268N December 1995 – August 2024 SN54AHCT540 , SN74AHCT540
PRODUCTION DATA
SN54AHCT540 | SN74AHCT540 | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | V | |
VIH | High-level input voltage | 2 | 2 | V | |||
VIL | Low-level Input voltage | 0.8 | 0.8 | V | |||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | –8 | –8 | mA | |||
IOL | Low-level output current | 8 | 8 | mA | |||
Δt/Δv | Input Transition rise or fall rate | 20 | 20 | ns/V | |||
TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C |